(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For shoulder milling of steel, stainless steel, cast iron, and non-ferrous metals
Part Number |
---|
SWGT1304PDFR-AJ-DS1100 |
SWGT1304PDFR-AJ-KS05F |
SWGT1304PDPR-MJ-AH120 |
SWGT1304PDPR-MJ-NS740 |
SWMT1304PDER-ML-AH120 |
SWMT1304PDPR-MS-AH130 |
SWMT1304PDPR-MS-AH140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 735.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | DLC Coated | DS1100 | G | NA | Figure 5 | ||
฿ 664.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | Carbide | KS05F | G | NA | Figure 5 | ||
฿ 477.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | G | Available | Figure 4 | ||
฿ 393.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | G | Available | Figure 4 | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | M | Available | Figure 2 | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH130 | M | Available | Figure 3 | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH140 | M | Available | Figure 3 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | Others | No. of Usable Corners | 4 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?