(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General machining of aluminum alloy and non-ferrous metals (supports BT30 machines)
Part Number |
---|
SEGT12X4ZEFR-AJ-DS1100 |
SEGT12X4ZEFR-AJ-KS05F |
SEGW12X4ZEFR-BD-DX140 |
SEGW12X4ZEFR-D-DX140 |
SEGW12X4ZEFR-KS05F |
SEGW12X4ZEFR-WD-DX140 |
SEGW12X4ZEPR-AH120 |
SEGW12X4ZEPR-AH140 |
SEGW12X4ZEPR-NS740 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Honing | Insert Shape | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 676.00 | TGY MILLING INSERTS | 10 Piece(s) | 1 Day(s) | Non-Ferrous Metal | DLC Coated | DS1100 | NA | Figure 2 | Low Resistance Type | ||
฿ 585.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | Carbide | KS05F | NA | Figure 2 | Low Resistance Type | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | T-DIA | DX140 | NA | Figure 6 | Deburring flat cutting blade | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | T-DIA | DX140 | NA | Figure 4 | Ordinary Blade | ||
฿ 529.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | Carbide | KS05F | NA | Fig. 1 | General Purpose Form | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | T-DIA | DX140 | NA | Figure 5 | Flat cutting blade | ||
฿ 696.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Coating | AH120 | Available | Figure 3 | General Purpose Form | ||
฿ 729.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | Available | Figure 3 | General Purpose Form | ||
฿ 554.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | Available | Figure 3 | General Purpose Form |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Precision | G | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?