(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suppresses chatter in cutting blade with serrations.
Part Number |
---|
RCMT1204EN-MJ-AH120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Honing | Size A (mm) | Insert Shape | Usable Cutter | Dimension T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | AH120 | Available | 12 | Figure 2 | E/TRC12 | 4.8 |
Loading...
Shape (First Character in Model Number) | R (Round) | Clearance Angle | C (7°) | No. of Usable Corners | Others |
---|---|---|---|---|---|
Precision | M | No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part RCMT1204EN-MJ-AH120 in the TAC Mill RoundSplit Insert series.
Part Number |
---|
RCMT1204EN-MJ-AH140 |
RCMT1204EN-MJ-AH725 |
RCMT1204EN-NMJ-AH120 |
RCMT1204EN-NMJ-AH140 |
RCMT1204EN-NMJ-AH725 |
RCMT1204FN-NAJ-KS15F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Honing | Size A (mm) | Insert Shape | Usable Cutter | Dimension T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.00 | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | Available | 12 | Figure 2 | E/TRC12 | 4.8 | ||
฿ 477.00 | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | Coating | AH725 | Available | 12 | Figure 2 | E/TRC12 | 4.8 | ||
฿ 477.00 | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | AH120 | Available | 12 | Fig. 1 | E/TRC12 | 4.8 | ||
฿ 477.00 | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | Available | 12 | Fig. 1 | E/TRC12 | 4.8 | ||
฿ 477.00 | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | Coating | AH725 | Available | 12 | Fig. 1 | E/TRC12 | 4.8 | ||
฿ 499.00 | 10 Piece(s) | 19 Day(s) | Non-Ferrous Metal | Carbide | KS15F | NA | 12 | Figure 3 | E/TRC12 | 4.8 |
How can we improve?
How can we improve?