1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill PES1500 Insert

TAC Mill PES1500 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 551.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For shoulder milling of steel and cast iron

 
Part Number
TPCA43ZTRW1-TH10
TPMA432TNW1-NS740
TPMA432TNW1-TH10
TPMA432TNW1-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision ISO Model Number (Metric)

฿ 1,312.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Non-Ferrous MetalCarbideTH10CTPCA2204APTR-W1

฿ 551.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCermetNS740MTPMA220408TN-W1

฿ 551.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous MetalCarbideTH10MTPMA220408TN-W1

฿ 551.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCarbideUX30MTPMA220408TN-W1

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle P (11°) No. of Usable Corners 3
Honing Available Use For Steel, Cast Iron Applicable TAC Mill PES1500
No. of Units Ordered(Pcs) 10