(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For multi-functional machining of steel, cast iron, and high-hardness materials
Part Number |
---|
RDMW0501M0-AH120 |
RDMW0702M0-AH120 |
RDMW1003M0-AH120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension s (mm) | Size A (mm) |
---|---|---|---|---|---|---|---|
฿ 222.00 | TGY MILLING INSERTS | 10 Piece(s) | 12 Day(s) | 1.4 | 5 | ||
฿ 222.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | 2.38 | 7 | ||
฿ 282.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | 3.18 | 10 |
Loading...
Shape (First Character in Model Number) | R (Round) | Clearance Angle | D (15°) | Work Material | Steel / Cast Iron / High-Hardness Material |
---|---|---|---|---|---|
No. of Usable Corners | Others | Grade Classification | Coating | Material Type | AH120 |
Precision | M | Honing | Available | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?