1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill ESD5000 Insert (EDKW53ZTR-UX30)

TGY MILLING INSERTS

TAC Mill ESD5000 Insert (EDKW53ZTR-UX30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for TAC Mill ESD5000.
[Features]
·Rhombus single-sided insert.
·4 corners available.
·flat top type
·Setting grade: GH330, UX30, etc.
[Applications]
·For TAC Mill ESD5000.

 
Part Number
EDKW53ZTR-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrade Classification Material Type

฿ 735.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) CarbideUX30

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) E (75° Diamond) Clearance Angle D (15°) Work Material Steel
No. of Usable Corners 2 Precision K Honing Available
Applicable TAC Mill ESD5000 (Former product) No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part EDKW53ZTR-UX30 in the TAC Mill ESD5000 Insert series.

Products with similar specification

Part Number
EDKW53ZTR-GH330
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGrade Classification Material Type

฿ 947.00

10 Piece(s) 15 Day(s) CoatingGH330