1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill ERD4000 Insert

TGY MILLING INSERTS

TAC Mill ERD4000 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For roughing and finishing of aluminum alloy
[Product Specifications]
·Accuracy: M
·Honing: Yes

Part Number
RDMA1203TN-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 356.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle D (15°) Work Material Steel
No. of Usable Corners Others Grade Classification Carbide Material Type UX30
Precision M Honing Available Applicable TAC Mill ERD4000 (Former product)
ISO Model Number (Metric) RDMA1203M0TN No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part RDMA1203TN-UX30 in the TAC Mill ERD4000 Insert series.