1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TAC Mill EPS/TPS Insert (Part Number)

TAC Mill EPS/TPS Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • · "3D-Detail" is applied when the customer creates 3-dimensional data such as tooling charts.

Product Description

Cutter with handle for right angle shoulder milling. Square positive ASMT/ASGT17 type insert is used.

 
Part Number
ASGT11T304PDFR-AJ-DS1100
ASGT11T304PDFR-AJ-KS05F
ASGT11T308PDFR-AJ-DS1100
ASGT11T308PDFR-AJ-KS05F
ASGT170504PDFR-AJ-DS1100
ASGT170504PDFR-AJ-KS05F
ASGT170508PDFR-AJ-DS1100
ASGT170508PDFR-AJ-KS05F
ASMT11T304PDPR-MJ-AH120
ASMT11T304PDPR-MJ-NS740
ASMT11T304PDPR-MS-AH130
ASMT11T304PDPR-MS-AH140
ASMT11T308PDPR-MJ-AH120
ASMT11T308PDPR-MJ-NS740
ASMT11T312PDPR-MJ-AH120
ASMT11T316PDPR-MJ-AH120
ASMT11T316PDPR-MJ-NS740
ASMT11T320PDPR-MJ-AH120
ASMT11T330PDPR-MJ-AH120
ASMT170504PDPR-MJ-AH120
ASMT170504PDPR-MJ-NS740
ASMT170504PDPR-MJ-T1115
ASMT170504PDPR-MJ-T3130
ASMT170508PDPR-MJ-AH120
ASMT170508PDPR-MJ-NS740
ASMT170508PDPR-MJ-T1115
ASMT170508PDPR-MJ-T3130
ASMT170508PDPR-MS-AH130
ASMT170508PDPR-MS-AH140
ASMT170512PDPR-MJ-AH120
ASMT170512PDPR-MJ-T3130
ASMT170516PDPR-MJ-AH120
ASMT170516PDPR-MJ-NS740
ASMT170516PDPR-MJ-T3130
ASMT170520PDPR-MJ-AH120
ASMT170530PDPR-MJ-AH120
ASMT170532PDPR-MJ-AH120
ASMT170532PDPR-MJ-NS740
ASMT170532PDPR-MJ-T3130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Size B
(mm)
Insert Shape Usable Cutter Dimension T
(mm)
Dimension rε
(mm)
Dimension S
(mm)

฿ 470.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalDLC CoatedDS1100GNA11.66.7Figure 3EPS11 TPS113.70.4-

฿ 425.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalCarbideKS05FGNA11.66.7Figure 3EPS11 TPS113.70.4-

฿ 470.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalDLC CoatedDS1100GNA11.66.7Figure 3EPS11 TPS113.70.8-

฿ 425.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalCarbideKS05FGNA11.66.7Figure 3EPS11 TPS113.70.8-

฿ 582.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalDLC CoatedDS1100GNA16.99.8-EPS17 TPS17-0.45.6

฿ 532.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalCarbideKS05FGNA16.99.8-EPS17 TPS17-0.45.6

฿ 582.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalDLC CoatedDS1100GNA16.99.8-EPS17 TPS17-0.85.6

฿ 532.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Non-Ferrous MetalCarbideKS05FGNA16.99.8-EPS17 TPS17-0.85.6

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable11.66.7Fig. 1EPS11 TPS113.70.4-

฿ 269.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCermetNS740MAvailable11.66.7Fig. 1EPS11 TPS113.70.4-

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Stainless Steel / Difficult-To-Cut MaterialsCoatingAH130MAvailable11.66.7Figure 2EPS11 TPS113.70.4-

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Stainless SteelCoatingAH140MAvailable11.66.7Figure 2EPS11 TPS113.70.4-

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable11.66.7Fig. 1EPS11 TPS113.70.8-

฿ 269.00

TGY MILLING INSERTS 10 Piece(s) 20 Day(s) SteelCermetNS740MAvailable11.66.7Fig. 1EPS11 TPS113.70.8-

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable11.66.7Fig. 1EPS11 TPS113.71.2-

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable11.66.7Fig. 1EPS11 TPS113.71.6-

฿ 269.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCermetNS740MAvailable11.66.7Fig. 1EPS11 TPS113.71.6-

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable11.66.7Fig. 1EPS11 TPS113.72-

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable11.66.7Fig. 1EPS11 TPS113.73-

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable16.99.8-EPS17 TPS17-0.45.6

฿ 331.00

TGY MILLING INSERTS 10 Piece(s) 20 Day(s) SteelCermetNS740MAvailable16.99.8-EPS17 TPS17-0.45.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingT1115MAvailable16.99.8-EPS17 TPS17-0.45.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCoatingT3130MAvailable16.99.8-EPS17 TPS17-0.45.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable16.99.8-EPS17 TPS17-0.85.6

฿ 331.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCermetNS740MAvailable16.99.8-EPS17 TPS17-0.85.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingT1115MAvailable16.99.8-EPS17 TPS17-0.85.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCoatingT3130MAvailable16.99.8-EPS17 TPS17-0.85.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 20 Day(s) Stainless SteelCoatingAH130MAvailable16.99.8-EPS17 TPS17-0.85.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Stainless SteelCoatingAH140MAvailable16.99.8-EPS17 TPS17-0.85.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable16.99.8-EPS17 TPS17-1.25.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCoatingT3130MAvailable16.99.8-EPS17 TPS17-1.25.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 20 Day(s) Cast IronCoatingAH120MAvailable16.99.8-EPS17 TPS17-1.65.6

฿ 331.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCermetNS740MAvailable16.99.8-EPS17 TPS17-1.65.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCoatingT3130MAvailable16.99.8-EPS17 TPS17-1.65.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable16.99.8-EPS17 TPS17-25.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable16.99.8-EPS17 TPS17-35.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Cast IronCoatingAH120MAvailable16.99.8-EPS17 TPS17-3.25.6

฿ 331.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCermetNS740MAvailable16.99.8-EPS17 TPS17-3.25.6

฿ 435.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) SteelCoatingT3130MAvailable16.99.8-EPS17 TPS17-3.25.6

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle Others No. of Usable Corners 2
No. of Units Ordered(Pcs) 10