(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cutter with handle for right angle shoulder milling. Square positive ASMT/ASGT17 type insert is used.
Part Number |
---|
ASMT170508PDPR-MJ-T3130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Usable Cutter | Dimension T (mm) | Dimension rε (mm) | Dimension S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 435.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | M | Available | 16.9 | 9.8 | - | EPS17 TPS17 | - | 0.8 | 5.6 |
Loading...
Shape (First Character in Model Number) | A (85° Parallelogram) | Clearance Angle | Others | No. of Usable Corners | 2 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part ASMT170508PDPR-MJ-T3130 in the TAC Mill EPS/TPS Insert series.
Part Number |
---|
ASGT11T308PDFR-AJ-KS05F |
ASGT170504PDFR-AJ-DS1100 |
ASGT170504PDFR-AJ-KS05F |
ASMT170508PDPR-MS-AH130 |
ASMT170508PDPR-MS-AH140 |
ASMT170512PDPR-MJ-AH120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Usable Cutter | Dimension T (mm) | Dimension rε (mm) | Dimension S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 425.00 | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | Carbide | KS05F | G | NA | 11.6 | 6.7 | Figure 3 | EPS11 TPS11 | 3.7 | 0.8 | - | ||
฿ 582.00 | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | DLC Coated | DS1100 | G | NA | 16.9 | 9.8 | - | EPS17 TPS17 | - | 0.4 | 5.6 | ||
฿ 532.00 | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | Carbide | KS05F | G | NA | 16.9 | 9.8 | - | EPS17 TPS17 | - | 0.4 | 5.6 | ||
฿ 435.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH130 | M | Available | 16.9 | 9.8 | - | EPS17 TPS17 | - | 0.8 | 5.6 | ||
฿ 435.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | M | Available | 16.9 | 9.8 | - | EPS17 TPS17 | - | 0.8 | 5.6 | ||
฿ 435.00 | 10 Piece(s) | 15 Day(s) | Cast Iron | Coating | AH120 | M | Available | 16.9 | 9.8 | - | EPS17 TPS17 | - | 1.2 | 5.6 |
How can we improve?
How can we improve?