1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill EPE Insert (AECW1403PEFR-TH10)

TGY MILLING INSERTS

TAC Mill EPE Insert (AECW1403PEFR-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For finish shoulder milling of steel, stainless steel, cast iron, and aluminum alloy

 
Part Number
AECW1403PEFR-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Size B
(mm)
Insert Shape Use R
(mm)
Dimension s
(mm)

฿ 808.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10CNA149Fig. 1For Cast Iron and Light AlloyAvailable3.18

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle E (20°) No. of Usable Corners 2
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part AECW1403PEFR-TH10 in the TAC Mill EPE Insert series.

Products with similar specification

Part Number
AECW1403PESR-AH120
AECW1403PESR-GH330
AECW1403PESR-NS740
AECW1403PESR-UX30
AECW16T3PEFR-TH10
AECW16T3PESR-AH120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Size B
(mm)
Insert Shape Use R
(mm)
Dimension s
(mm)

฿ 1,047.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronCoatingAH120CAvailable149Fig. 1Cast IronAvailable3.18

฿ 1,047.00

10 Piece(s) 19 Day(s) Steel / Stainless SteelCoatingGH330CAvailable149Fig. 1Cast IronAvailable3.18

฿ 808.00

10 Piece(s) 15 Day(s) SteelCermetNS740CAvailable149Fig. 1Cast IronAvailable3.18

฿ 808.00

10 Piece(s) 19 Day(s) SteelCarbideUX30CAvailable149Fig. 1Cast IronAvailable3.18

฿ 905.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10CNA1612Fig. 1For Cast Iron and Light AlloyAvailable3.97

฿ 1,179.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronCoatingAH120CAvailable1612Fig. 1Cast IronAvailable3.97