(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For finish shoulder milling of steel, stainless steel, cast iron, and aluminum alloy
Part Number |
---|
AECW1403PEFR-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Use | R (mm) | Dimension s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 808.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal | Carbide | TH10 | C | NA | 14 | 9 | Fig. 1 | For Cast Iron and Light Alloy | Available | 3.18 |
Loading...
Shape (First Character in Model Number) | A (85° Parallelogram) | Clearance Angle | E (20°) | No. of Usable Corners | 2 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part AECW1403PEFR-TH10 in the TAC Mill EPE Insert series.
Part Number |
---|
AECW1403PESR-AH120 |
AECW1403PESR-GH330 |
AECW1403PESR-NS740 |
AECW1403PESR-UX30 |
AECW16T3PEFR-TH10 |
AECW16T3PESR-AH120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Use | R (mm) | Dimension s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,047.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | C | Available | 14 | 9 | Fig. 1 | Cast Iron | Available | 3.18 | ||
฿ 1,047.00 | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | Coating | GH330 | C | Available | 14 | 9 | Fig. 1 | Cast Iron | Available | 3.18 | ||
฿ 808.00 | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | C | Available | 14 | 9 | Fig. 1 | Cast Iron | Available | 3.18 | ||
฿ 808.00 | 10 Piece(s) | 19 Day(s) | Steel | Carbide | UX30 | C | Available | 14 | 9 | Fig. 1 | Cast Iron | Available | 3.18 | ||
฿ 905.00 | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Carbide | TH10 | C | NA | 16 | 12 | Fig. 1 | For Cast Iron and Light Alloy | Available | 3.97 | ||
฿ 1,179.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | C | Available | 16 | 12 | Fig. 1 | Cast Iron | Available | 3.97 |
How can we improve?
How can we improve?