(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For roughing, deep cutting depth machining, and shoulder milling of steel and cast iron
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Clearance Angle | Work Material | Material Type | Size A (mm) | Size B (mm) | Insert Shape | Dimension s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Others | Steel / Cast Iron | AH120 | 7.5 | 9.525 | Fig. 1 | 3.97 | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Others | Stainless Steel | AH140 | 7.5 | 9.525 | Fig. 1 | 3.97 | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Others | Steel | GH330 | 7.5 | 9.525 | Fig. 1 | 3.97 | ||
฿ 418.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Others | Steel | T3130 | 7.5 | 9.525 | Fig. 1 | 3.97 | ||
฿ 383.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Others | Steel / Cast Iron | AH120 | 6 | 7.94 | Fig. 1 | 3.18 | ||
฿ 383.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Others | Stainless Steel | AH140 | 6 | 7.94 | Fig. 1 | 3.18 | ||
฿ 383.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Others | Steel | GH330 | 6 | 7.94 | Fig. 1 | 3.18 | ||
฿ 383.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Others | Steel | T3130 | 6 | 7.94 | Fig. 1 | 3.18 | ||
฿ 485.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Others | Steel / Cast Iron | AH120 | 10 | 12.7 | Fig. 1 | 4.76 | ||
฿ 485.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Others | Stainless Steel | AH140 | 10 | 12.7 | Fig. 1 | 4.76 | ||
฿ 485.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Others | Steel | GH330 | 10 | 12.7 | Fig. 1 | 4.76 | ||
฿ 485.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Others | Steel | T3130 | 10 | 12.7 | Fig. 1 | 4.76 | ||
฿ 450.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | P (11°) | Steel / Cast Iron | AH120 | 9.525 | 9.525 | Figure 2 | 3.97 | ||
฿ 450.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | P (11°) | Stainless Steel | AH140 | 9.525 | 9.525 | Figure 2 | 3.97 | ||
฿ 450.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | P (11°) | Steel | GH330 | 9.525 | 9.525 | Figure 2 | 3.97 | ||
฿ 450.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | P (11°) | Steel | T3130 | 9.525 | 9.525 | Figure 2 | 3.97 | ||
฿ 411.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | P (11°) | Steel / Cast Iron | AH120 | 7.94 | 7.94 | Figure 2 | 3.18 | ||
฿ 411.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | P (11°) | Stainless Steel | AH140 | 7.94 | 7.94 | Figure 2 | 3.18 | ||
฿ 411.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | P (11°) | Steel | GH330 | 7.94 | 7.94 | Figure 2 | 3.18 | ||
฿ 411.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | P (11°) | Steel | T3130 | 7.94 | 7.94 | Figure 2 | 3.18 | ||
฿ 543.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | P (11°) | Steel / Cast Iron | AH120 | 12.7 | 12.7 | Figure 2 | 4.76 | ||
฿ 543.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | P (11°) | Stainless Steel | AH140 | 12.7 | 12.7 | Figure 2 | 4.76 | ||
฿ 543.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | P (11°) | Steel | GH330 | 12.7 | 12.7 | Figure 2 | 4.76 | ||
฿ 543.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | P (11°) | Steel | T3130 | 12.7 | 12.7 | Figure 2 | 4.76 |
Loading...
Shape (First Character in Model Number) | A (85° Parallelogram) | No. of Usable Corners | 2 | Grade Classification | Coating |
---|---|---|---|---|---|
Precision | M | Honing | Available | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?