(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For face milling (light to medium cutting), insert for EGE4400/TGE4400I(former model).
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Precision | K | Applicable TAC Mill | TGE4400I (Former Product) EGE4400 (Former Product) | No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part SEKN42AFTN-UX30 in the TAC Mill EGE4400/TGE4400I Insert series.
Part Number |
---|
SEKN42AFTN-AH120 |
SEKN42AFTN-AH130 |
SEKN42AFTN-AH140 |
SEKN42AFTN-GH330 |
SEKN42AFTN16-NS740 |
SEKN42AFTN16-T3130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Honing | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|
฿ 383.00 | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron / High-Hardness Material | Coating | AH120 | Available | SEKN1203AFTN | ||
฿ 383.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH130 | Available | SEKN1203AFTN | ||
฿ 383.00 | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | Available | SEKN1203AFTN | ||
฿ 383.00 | 10 Piece(s) | 15 Day(s) | Steel | Coating | GH330 | Available | SEKN1203AFTN | ||
฿ 293.00 | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | Available | SEKN1203AFTN-16 | ||
฿ 383.00 | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | Available | SEKN1203AFTN-16 |
How can we improve?
How can we improve?