1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill EGE4100 Insert (SEKN42EFFR-TH10)

TGY MILLING INSERTS

TAC Mill EGE4100 Insert (SEKN42EFFR-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat top tip.
[Features]
·It is square on one side and can be used for inserts with 4 corners.
·Choose from 4 variations to suit your application.
·Flat top type setting coding grade: GH330, T3130, UX30, TH10, NS740.
·Old Product: Applicable TAC mill of EGE4100.
·Clearance angle: E (20°).
·Usable number of cutting edges: 4.
[Applications]
·Available as an insert for TAC mills.

 
Part Number
SEKN42EFFR-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Applicable TAC Mill Dimension bs
(mm)
ISO Model Number (Metric) No. of Units Ordered
(Pcs)
Dimension s
(mm)

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Non-Ferrous MetalCarbideTH10KNA-EGE4100 (Former product)-SEKN1203EFFR10-

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) No. of Usable Corners 4

Please check the type/dimensions/specifications of the part SEKN42EFFR-TH10 in the TAC Mill EGE4100 Insert series.

Products with similar specification

Part Number
SECN42EFTRCR-NS740
SEEN42EFTRCR-NS740
SEKN42EFTR-GH330
SEKN42EFTR-NS740
SEKN42EFTR-T3130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Applicable TAC Mill Dimension bs
(mm)
ISO Model Number (Metric) No. of Units Ordered
(Pcs)
Dimension s
(mm)

฿ 679.00

10 Piece(s) 19 Day(s) SteelCermetNS740CAvailable-EGE4100 (Former product)-SECN1203EFTR10-

฿ 328.00

10 Piece(s) 15 Day(s) SteelCermetNS740EAvailable-EGE4100 (Former product)-SEEN1203EFTR10-

฿ 383.00

10 Piece(s) 19 Day(s) SteelCoatingGH330KAvailable-EGE4100 (Former product)-SEKN1203EFTR10-

฿ 293.00

10 Piece(s) 19 Day(s) SteelCermetNS740KAvailable-EGE4100 (Former product)-SEKN1203EFTR10-

฿ 383.00

10 Piece(s) 19 Day(s) SteelCoatingT3130K-12.7-1.4--3.18