(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat top type insert.
[Features]
·Square insert with one side (for milling).
·Part Number: Applicable to EGE4000 (former product) and QHE4000 tools.
·You can choose from 9 variations according to the work material.
·Setting grade: TH10, NS740, etc.
·Clearance angle: E (20°).
·Usable number of cutting edges: 4.
[Applications]
·Can be used as milling inserts for machining steel and non-ferrous metals.
Part Number |
---|
SECN422FN-TH10 |
SECN422TN-N308 |
SECN422TN-NS740 |
SECN422TN-UX30 |
SEEN422FN-TH10 |
SEEN422TN-N308 |
SEEN422TN-NS740 |
SEEN422TN-UX30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Applicable TAC Mill | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 641.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | Non-Ferrous Metal | Carbide | TH10 | C | NA | EAG4000 (obsolete) QHE4000 | SECN120308FN | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | C | Available | EAG4000 (obsolete) QHE4000 | SECN120308TN | ||
฿ 641.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | Steel | Cermet | NS740 | C | Available | EAG4000 (obsolete) QHE4000 | SECN120308TN | ||
฿ 641.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | Steel | Carbide | UX30 | C | Available | EAG4000 (obsolete) QHE4000 | SECN120308TN | ||
฿ 328.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | Non-Ferrous Metal | Carbide | TH10 | E | NA | EGE4000 (Former product) QHE4000 | SEEN120308FN | ||
฿ 999,999,999.00 | TGY MILLING INSERTS | 10 Piece(s) | Quote | Steel | Cermet | N308 | E | Available | EGE4000 (Former product) QHE4000 | SEEN120308TN | ||
฿ 328.00 | TGY MILLING INSERTS | 10 Piece(s) | 20 Day(s) | Steel | Cermet | NS740 | E | Available | EGE4000 (Former product) QHE4000 | SEEN120308TN | ||
฿ 328.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | Steel | Carbide | UX30 | E | Available | EGE4000 (Former product) QHE4000 | SEEN120308TN |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?