1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill ECP4400R Insert

TAC Mill ECP4400R Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For chamfering of steel and cast iron

 
Part Number
SPMA422FN-TH10
SPMA422TN-N308
SPMA422TN-NS740
SPMA422TN-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Honing Use ISO Model Number (Metric)

฿ 367.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast IronCarbideTH10NAFor Cast Iron and Light AlloySPMB120308FN

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote SteelCermetN308AvailableFor SteelSPMB120308TN

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCermetNS740AvailableFor SteelSPMB120308TN

฿ 345.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCarbideUX30AvailableFor SteelSPMB120308TN

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle P (11°) No. of Usable Corners 4
Precision M No. of Units Ordered(Pcs) 10