1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill EBP Insert

TAC Mill EBP Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 979.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For semi-finishing steel and cast iron die milling

 
Part Number
ZPET2004-MJ-AH120
ZPET2004-MJ-AH330
ZPET2505-MJ-AH120
ZPET2505-MJ-AH330
ZPET3006-MJ-AH120
ZPET3006-MJ-AH330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Dimension rε
(mm)
No. of Units Ordered
(Pcs)
Dimension s
(mm)

฿ 979.23

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / High-Hardness MaterialAH12010104.5

฿ 979.23

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelAH33010104.5

฿ 1,149.16

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / High-Hardness MaterialAH12012.5104.625

฿ 1,149.16

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelAH33012.5104.625

฿ 1,318.47

TGY MILLING INSERTS 5 Piece(s) 15 Day(s) Steel / Cast Iron / High-Hardness MaterialAH1201556.75

฿ 1,318.47

TGY MILLING INSERTS 5 Piece(s) 19 Day(s) SteelAH3301556.75

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) No. of Usable Corners 1
Grade Classification Coating Precision E Honing Available