1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill EBD/HBD Insert (ZDMT5006-MJ-AH120)

TGY MILLING INSERTS

TAC Mill EBD/HBD Insert (ZDMT5006-MJ-AH120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For semi-finishing steel and cast iron die milling

Part Number
ZDMT5006-MJ-AH120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Clearance Angle No. of Usable Corners Size A
(mm)
Dimension rε
(mm)
Type Dimension s
(mm)

฿ 686.56

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) OthersD (15°)316.2-For R Blade6.5

Loading...

  1. 1

Basic Information

Work Material Steel / Cast Iron / High-Hardness Material Grade Classification Coating Material Type AH120
Precision M Honing Available No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part ZDMT5006-MJ-AH120 in the TAC Mill EBD/HBD Insert series.

Products with similar specification

Part Number
SCMT09T308-23-AH120
SCMT120408-23-AH120
ZDMT4005-MJ-AH120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (First Character in Model Number) Clearance Angle No. of Usable Corners Size A
(mm)
Dimension rε
(mm)
Type Dimension s
(mm)

฿ 364.25

10 Piece(s) 19 Day(s) S (Square)C (7°)49.5250.8For Peripheral Blade3.97

฿ 557.15

10 Piece(s) 15 Day(s) S (Square)C (7°)412.70.8For Peripheral Blade4.76

฿ 557.15

10 Piece(s) 40 Day(s) OthersD (15°)313-For R Blade5.5