1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill DPD24 Insert (Part Number)

TAC Mill DPD24 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For general machining of aluminum alloy and non-ferrous metals

 
Part Number
YDEN2405PDFR-BD-DX140
YDEN2405PDFR-D-DX140
YDEN2405PDFR-WD-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInsert Shape Type

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote Figure 3Deburring flat cutting blade

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote Fig. 1Ordinary Blade

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote Figure 2Flat cutting blade

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) Work Material Non-Ferrous Metal
No. of Usable Corners 1 Grade Classification T-DIA Material Type DX140
Precision E Honing NA No. of Units Ordered(Pcs) 10