(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economical double-sided 4-cornered specification with sharpness equivalent to the positive type. - Tough cutting edge achieves high efficiency machining. - Unique blade type reduces cutting resistance
Part Number |
---|
LQMU110708PNER-MJ-AH120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Material Type | Honing | Size A (mm) | Size B (mm) | Usable Cutter | Dimension T (mm) | Dimension rε (mm) | R (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 585.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / High-Hardness Material | 2 | AH120 | Available | 11 | - | EPQ11 TPQ11 | 8.3 | - | 0.8 | 10 |
Loading...
Shape (First Character in Model Number) | L (Rectangular) | Clearance Angle | Others | Grade Classification | Coating |
---|---|---|---|---|---|
Precision | M |
Please check the type/dimensions/specifications of the part LQMU110708PNER-MJ-AH120 in the TAC Mill DoRec Insert series.
Part Number |
---|
LQMU110704PNER-MJ-AH120 |
LQMU110704PNER-MJ-AH140 |
LQMU110704PNER-MJ-AH725 |
LQMU110708PNER-MJ-AH140 |
LQMU110708PNER-MJ-AH725 |
LQMU110716PNER-MJ-AH120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Material Type | Honing | Size A (mm) | Size B (mm) | Usable Cutter | Dimension T (mm) | Dimension rε (mm) | R (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 585.00 | 10 Piece(s) | 40 Day(s) | Cast Iron / High-Hardness Material | 2 | AH120 | Available | 11 | - | EPQ11 TPQ11 | 8.3 | - | 0.4 | 10 | ||
฿ 585.00 | 10 Piece(s) | 40 Day(s) | Stainless Steel | 2 | AH140 | Available | 11 | - | EPQ11 TPQ11 | 8.3 | - | 0.4 | 10 | ||
฿ 585.00 | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | 2 | AH725 | Available | 11 | - | EPQ11 TPQ11 | 8.3 | - | 0.4 | 10 | ||
฿ 585.00 | 10 Piece(s) | 40 Day(s) | Stainless Steel | 2 | AH140 | Available | 11 | - | EPQ11 TPQ11 | 8.3 | - | 0.8 | 10 | ||
฿ 585.00 | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | 2 | AH725 | Available | 11 | - | EPQ11 TPQ11 | 8.3 | - | 0.8 | 10 | ||
฿ 585.00 | 10 Piece(s) | 40 Day(s) | Cast Iron / High-Hardness Material | 2 | AH120 | Available | 11 | - | EPQ11 TPQ11 | 8.3 | - | 1.6 | 10 |
How can we improve?
How can we improve?