(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pentagonal double-sided specification, 10-corner insert. - Achieves high feed, high-efficiency machining. - A wider range of cermet grades to achieve excellent processing surface quality
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Insert Shape | Dimension T (mm) | Breaker Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 711.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | AH120 | C | Available | Fig. 1 | 5.9 | MJ | ||
฿ 711.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Coating | AH140 | C | Available | Fig. 1 | 5.9 | MJ | ||
฿ 711.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Coating | AH725 | C | Available | Fig. 1 | 5.9 | MJ | ||
฿ 625.01 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 15 Day(s) | Steel | Cermet$서멧 | NS740 | C | Available | Fig. 1 | 5.9 | MJ | ||
฿ 771.35 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Cast Iron | Coating / Coating$코팅 | T1115 | C | Available | Fig. 1 | 5.9 | MJ | ||
฿ 711.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Coating | T3130 | C | Available | Fig. 1 | 5.9 | MJ | ||
฿ 711.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Coating | AH725 | C | Available | Figure 2 | 5.9 | W | ||
฿ 714.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | Carbide | TH10 | C | NA | Figure 3 | 6.3 | AJ | ||
฿ 647.99 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Cast Iron | Coating / Coating$코팅 | AH120 | M | Available | Fig. 1 | 6 | MJ | ||
฿ 647.99 | TGY MILLING HOLDER_CHIP | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | Coating / Coating$코팅 | AH3135 | M | Available | Fig. 1 | 6 | MJ |
Loading...
Shape (First Character in Model Number) | P (Pentagonal) | Clearance Angle | N (0°) | No. of Usable Corners | 5 |
---|---|---|---|---|---|
Size A(mm) | 12.2 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?