1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill DoFeedMini Insert (LNMU0303ZER-MJ-AH130)

TGY MILLING INSERTS

TAC Mill DoFeedMini Insert (LNMU0303ZER-MJ-AH130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Next-generation ultra-high-feed cutter for high-efficiency roughing - Large inclination lowers resistance and suppresses chatter. - 2 types of insert can fully cover small to large diameters

 
Part Number
LNMU0303ZER-MJ-AH130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type

฿ 492.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Stainless SteelAH130

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle N (0°) No. of Usable Corners 4
Grade Classification Coating Precision M Honing Available
Size A(mm) 11.59 Size B(mm) 6 Dimension T(mm) 4.29
Dimension rε(mm) 1.2 No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part LNMU0303ZER-MJ-AH130 in the TAC Mill DoFeedMini Insert series.

Products with similar specification

Part Number
LNMU0303ZER-MJ-AH725
LNMU0303ZER-ML-AH130
LNMU0303ZER-ML-AH725
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Material Type

฿ 492.00

10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsAH725

฿ 492.00

10 Piece(s) 19 Day(s) Stainless SteelAH130

฿ 492.00

10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsAH725