1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Pole End Mill, TBN1000, Insert

TAC Pole End Mill, TBN1000, Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 650.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Semi-Finishing of Cast Iron Die Milling

 
Part Number
ZNCA1002FN2-TH10
ZNCA1002FN2-UX30
ZNCA1203FN-TH10
ZNCA1203FN-UX30
ZNCA1603FN-TH10
ZNCA1603FN-UX30
ZNCA2004FN-TH10
ZNCA2004FN-UX30
ZNCA2505FN-TH10
ZNCA2505FN-UX30
ZNCA3005FN-TH10
ZNCA3005FN-UX30
ZNMM2004EN-UX30
ZNMM2505EN-UX30
ZNMM3005EN-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material No. of Usable Corners Material Type Precision Size A
(mm)
Insert Shape Use Dimension s
(mm)
No. of Blades / 1 Piece

฿ 706.51

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron2TH10C7.958Figure 3For Cast Iron, for Light Alloy2.52

฿ 706.51

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel2UX30C7.958Figure 3For Steel2.52

฿ 726.47

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron3TH10C9.735Figure 2For Cast Iron, for Light Alloy33

฿ 726.47

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel3UX30C9.735Figure 2For Steel33

฿ 789.96

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron3TH10C12.772Figure 2For Cast Iron, for Light Alloy3.53

฿ 789.96

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel3UX30C12.772Figure 2For Steel3.53

฿ 979.23

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron6TH10C15.862Figure 2For Cast Iron, for Light Alloy46

฿ 979.23

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel6UX30C15.862Figure 2For Steel46

฿ 1,271.91

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron6TH10C19.826Figure 2For Cast Iron, for Light Alloy56

฿ 1,271.91

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel6UX30C19.826Figure 2For Steel56

฿ 1,511.37

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Cast Iron6TH10C23.618Figure 2For Cast Iron, for Light Alloy5.56

฿ 1,511.37

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel6UX30C23.618Figure 2For Steel5.56

฿ 650.28

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel3UX30M15.862Fig. 1For Steel43

฿ 849.83

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel3UX30M19.826Fig. 1For Steel53

฿ 1,045.75

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel3UX30M23.618Fig. 1For Steel5.53

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle N (0°) Grade Classification Carbide
No. of Units Ordered(Pcs) 10