(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For multi-functional machining of steel, stainless steel, cast iron, and non-ferrous metals
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing |
---|---|---|---|---|---|---|---|---|---|---|
฿ 693.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | DLC Coated | DS1100 | G | NA | ||
฿ 627.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Non-Ferrous Metal | Carbide | TH10 | G | NA | ||
฿ 1,100.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | DLC Coated | DS1100 | G | NA | ||
฿ 999.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Non-Ferrous Metal | Carbide | TH10 | G | NA | ||
฿ 387.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Coating | AH120 | M | Available | ||
฿ 387.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | M | Available | ||
฿ 387.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Coating | AH330 | M | Available | ||
฿ 387.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | M | Available | ||
฿ 321.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Carbide | UX30 | M | Available | ||
฿ 596.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Coating | AH120 | M | Available | ||
฿ 596.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | M | Available | ||
฿ 596.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Coating | AH330 | M | Available | ||
฿ 596.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | M | Available | ||
฿ 492.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Carbide | UX30 | M | Available |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | D (15°) | No. of Usable Corners | 2 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?