(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For multi-functional machining of steel, cast iron, and high-hardness materials
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Size A (mm) | Insert Shape | Dimension rε (mm) | Dimension S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | Coating | AH120 | 12.8 | Fig. 1 | 6 | 4.76 | ||
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | 12.8 | Fig. 1 | 6 | 4.76 | ||
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | AH330 | 12.8 | Fig. 1 | 6 | 4.76 | ||
฿ 440.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | 12.8 | Fig. 1 | 6 | 4.76 | ||
฿ 361.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | 12.8 | Fig. 1 | 6 | 4.76 | ||
฿ 572.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | Coating | AH120 | 16.8 | Fig. 1 | 8 | 6.35 | ||
฿ 572.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH130 | 16.8 | Fig. 1 | 8 | 6.35 | ||
฿ 572.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | 16.8 | Fig. 1 | 8 | 6.35 | ||
฿ 572.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | AH330 | 16.8 | Fig. 1 | 8 | 6.35 | ||
฿ 572.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | 16.8 | Fig. 1 | 8 | 6.35 | ||
฿ 470.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Carbide | UX30 | 16.8 | Fig. 1 | 8 | 6.35 | ||
฿ 485.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | Coating | AH120 | 12.8 | Figure 2 | 6 | 4.76 | ||
฿ 485.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | 12.8 | Figure 2 | 6 | 4.76 | ||
฿ 485.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | 12.8 | Figure 2 | 6 | 4.76 | ||
฿ 627.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | Coating | AH120 | 16.8 | Figure 2 | 8 | 6.35 | ||
฿ 627.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | 16.8 | Figure 2 | 8 | 6.35 | ||
฿ 627.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | 16.8 | Figure 2 | 8 | 6.35 |
Loading...
Shape (First Character in Model Number) | R (Round) | Clearance Angle | D (15°) | No. of Usable Corners | Others |
---|---|---|---|---|---|
Precision | M | Honing | Available | Dimension bs(mm) | 0.8 |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?