1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Flash Mill, EBB, Insert

TAC Flash Mill, EBB, Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For High-Speed Finishing of Cast Iron Die Milling

 
Part Number
ZPCW25H3-QBN-BX950
ZPCW30T3-QBN-BX950
ZPCW2003-QBN-BX950
ZPCW4004-QBN-BX950
ZPCW5004-QBN-BX950
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension rε
(mm)
Size L
(mm)
Dimension s
(mm)

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote 12.515.53.5

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote 15183.97

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote 10123.18

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote 20234.76

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote 25284.76

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle P (11°) Work Material Cast Iron
No. of Usable Corners 1 Grade Classification T-CBN Material Type BX950
Precision C Honing Available No. of Units Ordered(Pcs) 10