(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For multi-functional machining of steel, stainless steel, and cast iron
Part Number |
---|
XXMU08T204PR-MJ-AH120 |
XXMU08T204PR-MJ-AH140 |
XXMU10H308PR-MJ-AH120 |
XXMU10H308PR-MJ-AH140 |
XXMU12X408PR-MJ-AH120 |
XXMU12X408PR-MJ-AH140 |
XXMU16X508PR-MJ-AH120 |
XXMU16X508PR-MJ-AH140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Size A (mm) | Size B (mm) | Dimension rε (mm) | Dimension s (mm) | θ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 271.13 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | AH120 | 8.2 | 5.6 | 0.4 | 2.78 | 10° | ||
฿ 271.13 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | AH140 | 8.2 | 5.6 | 0.4 | 2.78 | 10° | ||
฿ 277.78 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | AH120 | 10.6 | 6.8 | 0.8 | 3.5 | 11° | ||
฿ 277.78 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 10.6 | 6.8 | 0.8 | 3.5 | 11° | ||
฿ 367.28 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | AH120 | 13.2 | 7.9 | 0.8 | 4.2 | 11° | ||
฿ 367.28 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 13.2 | 7.9 | 0.8 | 4.2 | 11° | ||
฿ 656.93 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Difficult-To-Cut Materials | AH120 | 16.8 | 11.1 | 0.8 | 5 | 11° | ||
฿ 656.93 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | AH140 | 16.8 | 11.1 | 0.8 | 5 | 11° |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | Others | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Grade Classification | Coating | Precision | M | Honing | Available |
Insert Shape | Fig. 1 | No. of Units Ordered(Pcs) | 10 | Dimension C(mm) | - |
How can we improve?
How can we improve?