(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Roughing/Finishing of Cast Iron
Part Number |
---|
SPGN120412TN-FX105 |
SPGN120412TN-T1115 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grade Classification | Material Type |
---|---|---|---|---|---|---|---|
฿ 1,086.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | Ceramic | FX105 | ||
฿ 654.00 | TGY MILLING INSERTS | 10 Piece(s) | 20 Day(s) | Coating | T1115 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | Work Material | Cast Iron |
---|---|---|---|---|---|
No. of Usable Corners | 4 | Precision | G | Honing | Available |
Applicable TAC Mill | QFP4000 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?