1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Insert, Positive for Back Grinding (Part Number)

TAC Insert, Positive for Back Grinding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Model JXR□, Positive Insert for Back Turning

 
Part Number
JXRR8000F-J740
JXRR8000F-TH10
JXRR8010F-J740
JXRR8010F-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelJ740Coating0.03

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.03

฿ 1,403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) SteelJ740Coating0.1

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.1

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Available corners 2
Breaker Use Medium Cutting Rake angle Positive Selfishly No Preferred Hand
φd1(mm) 4.4 No. of Units Ordered(Pcs) 10