1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallelogram without Hole Negative KNMX "Finishing Cutting"

Parallelogram without Hole Negative KNMX "Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 880.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Model KNMX, 55° Negative Insert for Finish Cutting

 
Part Number
KNMX160405L-S1-GH330
KNMX160405L-S1-T9015
KNMX160405R-S1-GH330
KNMX160405R-S1-T9015
KNMX160410R-S1-T9015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Corner Radius (rε)
(mm)

฿ 880.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelLeft HandedGH3300.5

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Steel / Stainless SteelLeft HandedT90150.5

฿ 880.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelRight HandedGH3300.5

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Steel / Stainless SteelRight HandedT90150.5

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Steel / Stainless SteelRight HandedT90151

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative Grade Classification Coating
Cutting Edge Length (ℓ)(mm) 19.7 Thickness s(mm) 4.76 No. of Units Ordered(Pcs) 10