(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
80° hexagon type, positive type, relief angle: 5°, for finishing, with breaker.
[Features]
· Set material: SH730, NS9530, etc.
· For turning.
· SH730: For steel, stainless steel. NS9530: For steel.
[Applications]
· For precision machining of small parts.
Hexagonal Type, with Hole, 80°, Positive 5°
Applications | Breaker Symbol | Model Number | Corner Radius rε | Material | Conforming Cutting Bit | ||||
---|---|---|---|---|---|---|---|---|---|
Coating | Cermet | Carbide | |||||||
GH110 | SH730 | NS9430 | TH10 | UX30 | |||||
For Internal Diameter Small Lathe (Sharp Edge) | W08(G) | WBGT030100R-W08 | 0.03 | ● | For Internal Diameters TAC Cutting Bit (5-25) | ||||
WBGT030100L-W08 | 0.03 | ● | ● | ● | ● | ||||
WBGT030101R-W08 | 0.1 | ● | |||||||
WBGT030101L-W08 | 0.1 | ● | ● | ||||||
*WBGT030102R-W08 | 0.2 | ● | |||||||
WBGT030102L-W08 | 0.2 | ● | ● | ● | ● | ● | |||
WBGT030104R-W08 | 0.4 | ● | |||||||
WBGT030104L-W08 | 0.4 | ● | ● | ● | ● | ● | |||
For Small Lathe Internal Diameters | JS(G) | WBGT030101R-JS | 0.1 | ● | |||||
WBGT030101L-JS | 0.1 | ● | |||||||
WBGT030102R-JS | 0.2 | ● | |||||||
WBGT030102L-JS | 0.2 | ● | |||||||
WBGT030104R-JS | 0.4 | ● | |||||||
WBGT030104L-JS | 0.4 | ● |
Special Cotton Work Gloves 2 Thread Weave, 600 g, 7-Gauge Unbleached
Most standard 600 g 7-gauge type combining both quality and cost performance. Essential item for use every day on-site.
The sharp angle of the measuring element makes it a convenient micrometer for measuring root diameters, such as the web diameters of drills. Ideal for point measurements.
High Performance Water-soluble Cutting Oil / Grinding Oil "Organic Series"
Lubrication and permeation equivalent to oil-based types.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Left Handed | SH730 | Coating | 3.8 | 0.03 | 1.59 | 10 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Finish | Left Handed | TH10 | Carbide | 3.8 | 0.03 | 1.59 | 10 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Finish | Left Handed | UX30 | Carbide | 3.8 | 0.03 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Right Handed | SH730 | Coating | 3.8 | 0.03 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Left Handed | SH730 | Coating | 3.8 | 0.1 | 1.59 | 10 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Finish | Left Handed | TH10 | Carbide | 3.8 | 0.1 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Right Handed | SH730 | Coating | 3.8 | 0.1 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Stainless Steel / Cast Iron / Non-Ferrous Metal | Finish | Left Handed | GH110 | Coating | 3.8 | 0.2 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Left Handed | SH730 | Coating | 3.8 | 0.2 | 1.59 | 10 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Finish | Left Handed | TH10 | Carbide | 3.8 | 0.2 | 1.59 | 10 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Finish | Left Handed | UX30 | Carbide | 3.8 | 0.2 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Right Handed | SH730 | Coating | 3.8 | 0.2 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Stainless Steel / Cast Iron / Non-Ferrous Metal | Finish | Left Handed | GH110 | Coating | 3.8 | 0.4 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Left Handed | SH730 | Coating | 3.8 | 0.4 | 1.59 | 10 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Finish | Left Handed | TH10 | Carbide | 3.8 | 0.4 | 1.59 | 10 | ||
฿ 500.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | Finish | Left Handed | UX30 | Carbide | 3.8 | 0.4 | 1.59 | 10 | ||
฿ 651.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Finish | Right Handed | SH730 | Coating | 3.8 | 0.4 | 1.59 | 10 |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Positive | φd1(mm) | 2.3 |
How can we improve?
How can we improve?