1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Type, with Hole, 80°, Positive 11°

TGY TURNING TOOLS

Hexagonal Type, with Hole, 80°, Positive 11°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 563.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

80° with Hex Socket, Positive 11° WPMT "Heavy Cutting"

 
Part Number
WPMT090725ZPL-ML-AH120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 563.80

TGY TURNING TOOLS 10 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Available corners 3
work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Use Finish Rake angle Positive
Selfishly Left Handed Material Type AH120 Grade Classification Coating
Corner Radius (rε)(mm) 2.5 Thickness s(mm) 7.94 No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part WPMT090725ZPL-ML-AH120 in the Hexagonal Type, with Hole, 80°, Positive 11° series.