(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Inner Diameter Grooving/Turning Groove Width 3.0 to 8.0 mm
Part Number |
---|
CTIL25-5T05-D310 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Min Cutting Diameter φDm (mm) | Size h1 (mm) | Dimension φDs (mm) | Size H (mm) | Insert Sheet Size (Size) | Accessories Tightening Screw | Accessories Spanner | Accessories Seal Cap | Accessories Internal Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,812.00 ฿ 12,707.04 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 5 | 5 | Left Handed | 200 | 17.3 | 60 | 31 | 11.5 | 25 | 23 | 5 | CM6X1X16-A | P-5 | CA-25 | R1/8 |
Loading...
Use | Inner Diameter Grooving | No. of Corners Used by Tip | 2 Corner | Application Insert | DTI DTX |
---|
Please check the type/dimensions/specifications of the part CTIL25-5T05-D310 in the Inner Diameter Cutting CTIR/L series.
Part Number |
---|
CTIL25-3T05-D250 |
CTIL25-3T08-D320 |
CTIL25-4T08-D320 |
CTIL32-3T10-D400 |
CTIL32-4T04-D310 |
CTIL32-4T10-D400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Min Cutting Diameter φDm (mm) | Size h1 (mm) | Dimension φDs (mm) | Size H (mm) | Insert Sheet Size (Size) | Accessories Tightening Screw | Accessories Spanner | Accessories Seal Cap | Accessories Internal Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,812.00 | 1 Piece(s) | 40 Day(s) | 3 | 5.1 | Left Handed | 200 | 17.5 | 40 | 25 | 11.5 | 25 | 23 | 3 | CM5X0.8X16-A | P-4 | CA-25 | R1/8 | ||
฿ 13,812.00 | 1 Piece(s) | 40 Day(s) | 3 | 8 | Left Handed | 200 | 21.5 | 40 | 32 | 11.5 | 25 | 23 | 3 | CM5X0.8X16-A | P-4 | CA-25 | R1/8 | ||
฿ 13,812.00 | 1 Piece(s) | 40 Day(s) | 4 | 8 | Left Handed | 200 | 21.5 | 40 | 32 | 11.5 | 25 | 23 | 4 | CM5X0.8X16-A | P-4 | CA-25 | R1/8 | ||
฿ 14,656.00 | 1 Piece(s) | 40 Day(s) | 3 | 10 | Left Handed | 250 | 27 | 60 | 40 | 15 | 32 | 30 | 3 | CM5X0.8X16-A | P-4 | CA-32 | R1/8 | ||
฿ 14,656.00 | 1 Piece(s) | 40 Day(s) | 4 | 4 | Left Handed | 250 | 20.8 | 60 | 31 | 15 | 32 | 30 | 4 | CM5X0.8X16-A | P-4 | CA-32 | R1/8 | ||
฿ 14,656.00 | 1 Piece(s) | 40 Day(s) | 4 | 10 | Left Handed | 250 | 27 | 60 | 40 | 15 | 32 | 30 | 4 | CM5X0.8X16-A | P-4 | CA-32 | R1/8 |
How can we improve?
How can we improve?