1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SNS/CNG Type Bit for Inner Diameter Grooving SNG (SNGL08H06)

TGY MILLING HOLDERS

SNS/CNG Type Bit for Inner Diameter Grooving SNG (SNGL08H06)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-on type for inner diameter grooving Groove Width 1.0 to 3.5 mm

 
Part Number
SNGL08H06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Min Cutting Diameter φDm
(mm)
Dimension φDs
(mm)
Size H
(mm)
Link Accessories Tightening Screw Accessories Wrench

฿ 6,045.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 21.5Left Handed1004.7186GL□□□887CopperCSTB-2L040T-6F

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving No. of Corners Used by Tip 1 Corner / 2 Corner

Please check the type/dimensions/specifications of the part SNGL08H06 in the SNS/CNG Type Bit for Inner Diameter Grooving SNG series.

Products with similar specification

Part Number
SNGL08H07
SNGL08K06SC
SNGL08K07SC
SNGL10K07
SNGL10K08
SNGL10M07SC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Min Cutting Diameter φDm
(mm)
Dimension φDs
(mm)
Size H
(mm)
Link Accessories Tightening Screw Accessories Wrench

฿ 6,045.00

1 Piece(s) 19 Day(s) 21.5Left Handed1005.8237GL□□□1087CopperCSTB-2.2ST-7F

฿ 13,666.00

1 Piece(s) 19 Day(s) 21.5Left Handed1254.7286GL□□□887CarbideCSTB-2L040T-6F

฿ 13,666.00

1 Piece(s) 19 Day(s) 21.5Left Handed1255.8357GL□□□1087CarbideCSTB-2.2ST-7F

฿ 6,412.00

1 Piece(s) 19 Day(s) 21.5Left Handed1256.8297GL□□□12109CopperCSTB-2.2ST-7F

฿ 6,412.00

1 Piece(s) 19 Day(s) 3.52Left Handed1257.6158GL□□□14109CopperCSTB-2.2T-7F

฿ 15,461.00

1 Piece(s) 19 Day(s) 21.5Left Handed1506.8457GL□□□12109CarbideCSTB-2.2ST-7F