(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-on type for inner diameter grooving Groove Width 1.0 to 3.5 mm
Part Number |
---|
SNGR12Q08SC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Dimension φDs (mm) | Size H (mm) | Link | Accessories Tightening Screw | Accessories Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,293.00 ฿ 15,909.56 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 3.5 | 2 | Right Handed | 180 | 8.6 | - | 8GR□□□ | 16 | 12 | 11 | Carbide | CSTB-2.2 | T-7F |
Loading...
Use | Inner Diameter Grooving | No. of Corners Used by Tip | 1 Corner / 2 Corner |
---|
Please check the type/dimensions/specifications of the part SNGR12Q08SC in the SNS/CNG Type Bit for Inner Diameter Grooving SNG series.
Part Number |
---|
SNGL08K07SC |
SNGL10K07 |
SNGL10K08 |
SNGR16Q09 |
SNGR16R09SC |
SNGR20R09 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Dimension φDs (mm) | Size H (mm) | Link | Accessories Tightening Screw | Accessories Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,666.00 | 1 Piece(s) | 19 Day(s) | 2 | 1.5 | Left Handed | 125 | 5.8 | 35 | 7GL□□□ | 10 | 8 | 7 | Carbide | CSTB-2.2S | T-7F | ||
฿ 6,412.00 | 1 Piece(s) | 19 Day(s) | 2 | 1.5 | Left Handed | 125 | 6.8 | 29 | 7GL□□□ | 12 | 10 | 9 | Copper | CSTB-2.2S | T-7F | ||
฿ 6,412.00 | 1 Piece(s) | 19 Day(s) | 3.5 | 2 | Left Handed | 125 | 7.6 | 15 | 8GL□□□ | 14 | 10 | 9 | Copper | CSTB-2.2 | T-7F | ||
฿ 8,208.00 | 1 Piece(s) | 40 Day(s) | 3.5 | 3 | Right Handed | 180 | 11.6 | 20 | 9GR□□□ | 20 | 16 | 15 | Copper | CSTB-2.5L080 | T-8F | ||
฿ 24,585.00 | 1 Piece(s) | 19 Day(s) | 3.5 | 3 | Right Handed | 200 | 11.6 | - | 9GR□□□ | 20 | 16 | 15 | Carbide | CSTB-2.5L080 | T-8F | ||
฿ 8,573.00 | 1 Piece(s) | 19 Day(s) | 3.5 | 3 | Right Handed | 200 | 13.6 | 25 | 9GR□□□ | 24 | 20 | 18 | Copper | CSTB-2.5L080 | T-8F |
How can we improve?
How can we improve?