1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SNS/CNG Type Bit for Inner Diameter Grooving CNG (CNGL25S15)

TGY MILLING HOLDERS

SNS/CNG Type Bit for Inner Diameter Grooving CNG (CNGL25S15)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp-on type for inner diameter grooving Groove Width 1.0 to 5.0 mm

 
Part Number
CNGL25S15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Min Cutting Diameter φDm
(mm)
Dimension φDs
(mm)
Size H
(mm)
Accessories Deposit

฿ 10,956.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Left Handed25018.13015GL□□□322523SGSL151

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving Groove Width(mm) 5 Maximum Groove Depth(mm) 5
No. of Corners Used by Tip 2 Corner Accessories Shroud Ring CSP22 Link Copper
Accessories Deposit Tightening Screw DTS5-3.5 Accessories Wrench T-20F Optional Parts Wrench for CNG-Type T-15F
Shank Height (H)(mm) CSTB-3.5L

Please check the type/dimensions/specifications of the part CNGL25S15 in the SNS/CNG Type Bit for Inner Diameter Grooving CNG series.

Products with similar specification

Part Number
CNGL32T15
CNGL40U15
CNGR25S15
CNGR32T15
CNGR40U15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPreferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Min Cutting Diameter φDm
(mm)
Dimension φDs
(mm)
Size H
(mm)
Accessories Deposit

฿ 13,189.00

1 Piece(s) 19 Day(s) Left Handed30022.13515GL□□□403230SGSL151

฿ 15,243.00

1 Piece(s) 19 Day(s) Left Handed35026.14515GL□□□484038SGSL151

฿ 10,956.00

1 Piece(s) 19 Day(s) Right Handed25018.13015GR□□□322523SGSR151

฿ 13,189.00

1 Piece(s) 19 Day(s) Right Handed30022.13515GR□□□403230SGSR151

฿ 15,243.00

1 Piece(s) 19 Day(s) Right Handed35026.14515GR□□□484038SGSR151