(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Inner Diameter Grooving Groove Width 3.0 to 5.0 mm
Part Number |
---|
S32S-CGTL40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Dimension φDs (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,577.00 | TGY MILLING HOLDERS | 1 Piece(s) | 10 Day(s) | 4 | 6 | Left Handed | 250 | 23 | GE40,GN40,GT40,GR40,GE40-AL | 40 | 32 | 30 |
Loading...
Use | Inner Diameter Grooving | No. of Corners Used by Tip | 1 Corner | Accessories Tightening Screw | BHM5-14 |
---|---|---|---|---|---|
Accessories Spanner | P-3 |
Please check the type/dimensions/specifications of the part S32S-CGTL40 in the My-T G Series for Inner Diameter Grooving CGT series.
Part Number |
---|
S25R-CGTL40 |
S25R-CGTL50 |
S25R-CGTR30 |
S32S-CGTL50 |
S32S-CGTR40 |
S32S-CGTR50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Dimension φDs (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,270.00 | 1 Piece(s) | 10 Day(s) | 4 | 5 | Left Handed | 200 | 18.5 | GE40,GN40,GT40,GR40,GE40-AL | 32 | 25 | 23 | ||
฿ 9,270.00 | 1 Piece(s) | 10 Day(s) | 5 | 5 | Left Handed | 200 | 18.5 | GE50,GN50,GT50,GR50 | 32 | 25 | 23 | ||
฿ 9,270.00 | 1 Piece(s) | 10 Day(s) | 3 | 5 | Right Handed | 200 | 18.5 | GE30,GN30,GT30,GR30,GE30-AL | 32 | 25 | 23 | ||
฿ 11,577.00 | 1 Piece(s) | 10 Day(s) | 5 | 6 | Left Handed | 250 | 23 | GE50,GN50,GT50,GR50 | 40 | 32 | 30 | ||
฿ 11,577.00 | 1 Piece(s) | 10 Day(s) | 4 | 6 | Right Handed | 250 | 23 | GE40,GN40,GT40,GR40,GE40-AL | 40 | 32 | 30 | ||
฿ 11,577.00 | 1 Piece(s) | 10 Day(s) | 5 | 6 | Right Handed | 250 | 23 | GE50,GN50,GT50,GR50 | 40 | 32 | 30 |
How can we improve?
How can we improve?