(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Grooving Groove Width 1.0 to 4.5 mm
Use | Inner Diameter Grooving | Groove Width(mm) | 4.5 | Maximum Groove Depth(mm) | 6 |
---|---|---|---|---|---|
No. of Corners Used by Tip | 1 Corner / 2 Corner | Size L1(mm) | 200 | Dimension f(mm) | 35 |
Size L2(mm) | 70 | Accessories Shroud Ring | CP81B ((2) metal holder CP81 (3) pusher BP-0 spring) | Min Cutting Diameter φDm(mm) | 55 |
Size h1(mm) | 25 | Size B(mm) | 25 | Size H(mm) | 25 |
Accessories Tightening Screw | RT-1 | Accessories Deposit Tightening Screw | BHM3-8 | Accessories Wrench | P-4 |
Please check the type/dimensions/specifications of the part GX-2525LI in the GX-I Type Bit for Inner Diameter Grooving GX-I series.
Part Number |
---|
GX-2525RI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Preferred Hand | Application Insert | Accessories Deposit |
---|---|---|---|---|---|---|---|
฿ 13,227.00 | 1 Piece(s) | 19 Day(s) | Right Handed | XGL63□□ | SL-2R |
How can we improve?
How can we improve?