1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CGX Type Bit for Inner Diameter Grooving CGX (CGXL0016)

TGY MILLING HOLDERS

CGX Type Bit for Inner Diameter Grooving CGX (CGXL0016)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Inner Diameter Grooving Groove Width 1.0 to 5.0 mm

 
Part Number
CGXL0016
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Min Cutting Diameter φDm
(mm)
Size B
(mm)
Dimension φDs
(mm)
Size H
(mm)
Link Accessories Spring Accessories Wrench Accessories Clamp Set

฿ 11,248.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 1–33Left Handed15011.324GIL52□□2015.51615Copper-P-2.5CSW-0

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving No. of Corners Used by Tip 2 Corner

Please check the type/dimensions/specifications of the part CGXL0016 in the CGX Type Bit for Inner Diameter Grooving CGX series.

Products with similar specification

Part Number
CGXL0020
CGXL0025
CGXL0032
CGXL0040
CGXL16SC
CGXR0016
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Min Cutting Diameter φDm
(mm)
Size B
(mm)
Dimension φDs
(mm)
Size H
(mm)
Link Accessories Spring Accessories Wrench Accessories Clamp Set

฿ 12,200.00

1 Piece(s) 15 Day(s) 1–33Left Handed18013.330GIL52□□24192018Copper-P-2.5CSW-0

฿ 13,154.00

1 Piece(s) 19 Day(s) 1–55.3Left Handed2001838GIL63□□32242523Copper-P-4CSW-2

฿ 13,995.00

1 Piece(s) 19 Day(s) 1–55.3Left Handed2502348GIL63□□40313230Copper-P-4CSW-2

฿ 15,864.00

1 Piece(s) 19 Day(s) 1–55.3Left Handed3002760GIL63□□4838.54037Copper-P-4CSW-2

฿ 24,585.00

1 Piece(s) 19 Day(s) 1–33Left Handed20011.324GIL52□□20-1615Carbide-P-2.5CSW-0

฿ 11,248.00

1 Piece(s) 40 Day(s) 1–33Right Handed15011.324GIR52□□2015.51615Copper-P-2.5CSW-0