(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Inner Diameter Grooving Groove Width 1.0 to 5.0 mm
Part Number |
---|
CGXR0025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Size B (mm) | Dimension φDs (mm) | Size H (mm) | Link | Accessories Spring | Accessories Wrench | Accessories Clamp Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,154.00 ฿ 12,100.36 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 1–5 | 5.3 | Right Handed | 200 | 18 | 38 | GIR63□□ | 32 | 24 | 25 | 23 | Copper | - | P-4 | CSW-2 |
Loading...
Use | Inner Diameter Grooving | No. of Corners Used by Tip | 2 Corner |
---|
Please check the type/dimensions/specifications of the part CGXR0025 in the CGX Type Bit for Inner Diameter Grooving CGX series.
Part Number |
---|
CGXL0032 |
CGXL0040 |
CGXL16SC |
CGXR0032 |
CGXR0040 |
CGXR16SC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Size B (mm) | Dimension φDs (mm) | Size H (mm) | Link | Accessories Spring | Accessories Wrench | Accessories Clamp Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,995.00 | 1 Piece(s) | 19 Day(s) | 1–5 | 5.3 | Left Handed | 250 | 23 | 48 | GIL63□□ | 40 | 31 | 32 | 30 | Copper | - | P-4 | CSW-2 | ||
฿ 15,864.00 | 1 Piece(s) | 19 Day(s) | 1–5 | 5.3 | Left Handed | 300 | 27 | 60 | GIL63□□ | 48 | 38.5 | 40 | 37 | Copper | - | P-4 | CSW-2 | ||
฿ 24,585.00 | 1 Piece(s) | 19 Day(s) | 1–3 | 3 | Left Handed | 200 | 11.3 | 24 | GIL52□□ | 20 | - | 16 | 15 | Carbide | - | P-2.5 | CSW-0 | ||
฿ 13,995.00 | 1 Piece(s) | 19 Day(s) | 1–5 | 5.3 | Right Handed | 250 | 23 | 48 | GIR63□□ | 40 | 31 | 32 | 30 | Copper | - | P-4 | CSW-2 | ||
฿ 15,864.00 | 1 Piece(s) | 19 Day(s) | 1–5 | 5.3 | Right Handed | 300 | 27 | 60 | GIR63□□ | 48 | 38.5 | 40 | 37 | Copper | SGSL151 | P-4 | CSW-2 | ||
฿ 24,585.00 | 1 Piece(s) | 19 Day(s) | 1–3 | 3 | Right Handed | 200 | 11.3 | 24 | GIR52□□ | 20 | - | 16 | 15 | Carbide | - | P-2.5 | CSW-0 |
How can we improve?
How can we improve?