1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Cutting, My-T G Series JCGSS

For Cutting, My-T G Series JCGSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,019.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off Groove Width 2.0 mm

 
Part Number
JCGSSL1010-20
JCGSSL1212-20
JCGSSL1616-20
JCGSSR1010-20
JCGSSR1212-20
JCGSSR1616-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Processing Diameter
(mm)
Preferred Hand Dimension f
(mm)
Size L2
(mm)
Size h1
(mm)
Size B
(mm)
Size H
(mm)

฿ 5,019.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 20Left Handed10.215101010

฿ 5,276.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25Left Handed12.219121212

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 32Left Handed16.222.5161616

฿ 5,019.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20Right Handed10.215101010

฿ 5,276.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed12.219121212

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Right Handed16.222.5161616

Loading...

  1. 1

Basic Information

Use Cut Off Groove Width(mm) 2 No. of Corners Used by Tip 1 Corner
Size L1(mm) 125 Application Insert GE20GE20-AL Accessories Tightening Screw CSTB-3
Accessories Spanner T-9F