1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Cutting, My-T G Series CCH (Part Number)

For Cutting, My-T G Series CCH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,082.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off Groove Width 3.0 to 5.0 mm

 
Part Number
CCH32-30
CCH32-40
CCH32-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Application Insert Dimension h2
(mm)
Dimension h3
(mm)
Dimension Wh
(mm)

฿ 6,082.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 3100GE30 GE30R/L GE30-AL24.631.312.2

฿ 6,082.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4100GE40 GE40R/L GE40-AL24.4731.043.2

฿ 6,082.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 5120GE50 GE50R/L24.3330.774.2

Loading...

  1. 1

Basic Information

Use Cut Off Preferred Hand No Preferred Hand No. of Corners Used by Tip 1 Corner
Accessories Shroud Ring CC-32 Bolts with Hexagonal Sockets CM6×25 Spanner for Hexagon Socket Head Bolts P-5
Spanner for Parting Tool CTL-2