1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Cutting, My-T G Series CCBS

For Cutting, My-T G Series CCBS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,506.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool Block (Compatible Tool CCH32-□□)

 
Part Number
CCBS20-32
CCBS25-32
CCBS32-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension ℓ
(mm)
Size h1
(mm)
Dimension h0
(mm)
Size H
(mm)

฿ 10,506.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 38201320

฿ 10,953.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4225825

฿ 13,495.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 4232532

Loading...

  1. 1

Basic Information

Use Cut Off Preferred Hand No Preferred Hand No. of Corners Used by Tip 1 Corner
Accessories Shroud Ring CC-32 Protruding ad(mm) Blade Width W = 3–4:50 W = 5:60 Bolts with Hexagonal Sockets CM6×25
Spanner for Hexagon Socket Head Bolts P-5 Spanner for Parting Tool CTL-2 Compatible Plate Tools CCH32-□□