1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

My-T FLEX Series for End Face Grooving CGWS-FL (Part Number)

My-T FLEX Series for End Face Grooving CGWS-FL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,893.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For End Face Grooving Vertical Type S Groove Width 5.0 mm

 
Part Number
CGWSL2020-FLL5TP
CGWSL2525-FLL5TP
CGWSR2020-FLR5TP
CGWSR2525-FLR5TP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Dimension f
(mm)
Kit Shank Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Kit Blade Set

฿ 9,893.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) Left Handed27CGWSL2020FLEX50L202020FLL5TP

฿ 10,185.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Left Handed32CGWSL2525FLEX50L252525FLL5TP

฿ 9,893.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Right Handed27CGWSR2020FLEX50R202020FLR5TP

฿ 10,185.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Right Handed32CGWSR2525FLEX50R252525FLR5TP

Loading...

  1. 1

Basic Information

Use End Face Grooving Groove Width(mm) 5 Maximum Processing Diameter(mm) 150~
Maximum Groove Depth(mm) 6 No. of Corners Used by Tip 2 Corner Size L1(mm) 152
Blade Locking Screw CSHB-6 Accessories Tightening Screw CHHM5-18 Accessories Spanner P-4