(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For End Face Grooving Groove Width 3.0-8.0 mm
Part Number |
---|
CFGTL2525-5SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Set Accessories Blade | Size h1 (mm) | Size B (mm) | Size H (mm) | Accessories Spanner | Accessories Spring | Set Accessories Shank | Set Accessories Shroud Ring | Blade Tightening Screw | Cutting Width Minimum (CWN) (mm) | Cutting Width Maximum (CWX) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,976.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 5 | 12 | Left Handed | 145 | 46 | FGC5 | 30–40 | FBL25-5SA | 26 | 25 | 25 | P-4 | BP-7 | CFGTL2525 | CFG-5SL | CSHB-6 | CHHM5-18 | CPW5 |
Loading...
Use | End Face Grooving | No. of Corners Used by Tip | 1 Corner |
---|
Please check the type/dimensions/specifications of the part CFGTL2525-5SA in the CFGS/CFGT Bit for End Face Grooving CFGT series.
Part Number |
---|
CFGTL2020-3SC |
CFGTL2020-3SD |
CFGTL2020-3SE |
CFGTL2525-5SB |
CFGTL2525-5SC |
CFGTL2525-5SD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Set Accessories Blade | Size h1 (mm) | Size B (mm) | Size H (mm) | Accessories Spanner | Accessories Spring | Set Accessories Shank | Set Accessories Shroud Ring | Blade Tightening Screw | Cutting Width Minimum (CWN) (mm) | Cutting Width Maximum (CWX) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,611.00 | 1 Piece(s) | 19 Day(s) | 3 | 10 | Left Handed | 122 | 44 | FGC3 | 50~60 | FBL25-3SC | 21 | 20 | 20 | P-4 | BP-7 | CFGTL2020 | CFG-3SL | CSHB-6 | CHHM5-18 | CPW5 | ||
฿ 8,611.00 | 1 Piece(s) | 19 Day(s) | 3 | 10 | Left Handed | 122 | 44 | FGC3 | 60~80 | FBL25-3SD | 20.5 | 20 | 20 | P-4 | BP-7 | CFGTL2020 | CFG-3SL | CSHB-6 | CHHM5-18 | CPW5 | ||
฿ 8,611.00 | 1 Piece(s) | 19 Day(s) | 3 | 10 | Left Handed | 122 | 44 | FGC3 | 80–120 | FBL25-3SE | 20.5 | 20 | 20 | P-4 | BP-7 | CFGTL2020 | CFG-3SL | CSHB-6 | CHHM5-18 | CPW5 | ||
฿ 8,976.00 | 1 Piece(s) | 19 Day(s) | 5 | 12 | Left Handed | 145 | 46 | FGC5 | 40~50 | FBL25-5SB | 26 | 25 | 25 | P-4 | BP-7 | CFGTL2525 | CFG-5SL | CSHB-6 | CHHM5-18 | CPW5 | ||
฿ 8,976.00 | 1 Piece(s) | 19 Day(s) | 5 | 12 | Left Handed | 145 | 46 | FGC5 | 50~60 | FBL25-5SC | 26 | 25 | 25 | P-4 | BP-7 | CFGTL2525 | CFG-5SL | CSHB-6 | CHHM5-18 | CPW5 | ||
฿ 8,976.00 | 1 Piece(s) | 19 Day(s) | 5 | 12 | Left Handed | 145 | 46 | FGC5 | 60~80 | FBL25-5SD | 25.5 | 25 | 25 | P-4 | BP-7 | CFGTL2525 | CFG-5SL | CSHB-6 | CHHM5-18 | CPW5 |
How can we improve?
How can we improve?