1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Plunging/Grooving Tool CTS

Dedicated Plunging/Grooving Tool CTS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,664.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blade Type for Cutting Off/Grooving Groove Width 3.0 to 6.0 mm

 
Part Number
CTSL25-3
CTSL25-4
CTSR25-3
CTSR25-4
CTSR25-5
CTSR25-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Preferred Hand Application Insert Dimension Wh
(mm)

฿ 3,664.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 3Left HandedCT□3□2.2

฿ 3,664.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 4Left HandedCT□4□3.2

฿ 3,664.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 3Right HandedCT□3□2.2

฿ 3,664.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 4Right HandedCT□4□3.2

฿ 3,664.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 5Right HandedCT□5□4.2

฿ 3,664.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 6Right HandedCT□6□5.2

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off Maximum Processing Diameter(mm) 50 No. of Corners Used by Tip 1 Corner
Protruding ad(mm) Up to 25