1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Plunging/Grooving Tool CTH (CTH32-3)

TGY MILLING HOLDERS

Dedicated Plunging/Grooving Tool CTH (CTH32-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool Block Type for Cutting Off/Grooving Groove Width 3.0 to 6.0 mm

 
Part Number
CTH32-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Application Insert Dimension h2
(mm)
Dimension h3
(mm)
Dimension Wh
(mm)

฿ 6,082.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 3CT□3□30.2732.242.2

Loading...

  1. 1

Basic Information

Use Cut Off Maximum Processing Diameter(mm) 100 No. of Corners Used by Tip 1 Corner

Please check the type/dimensions/specifications of the part CTH32-3 in the Dedicated Plunging/Grooving Tool CTH series.

Products with similar specification

Part Number
CTH32-4
CTH32-5
CTH32-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Application Insert Dimension h2
(mm)
Dimension h3
(mm)
Dimension Wh
(mm)

฿ 6,082.00

1 Piece(s) 15 Day(s) 4CT□4□30.1331.973.2

฿ 6,082.00

1 Piece(s) 19 Day(s) 5CT□5□3031.74.2

฿ 6,082.00

1 Piece(s) 19 Day(s) 6CT□6□29.8731.445.2