(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Holder (applicable blade: CTSR/L25-□) for cutting off/grooving
Part Number |
---|
CTBL20-25 |
CTBL25-25 |
CTBR20-25 |
CTBR25-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Preferred Hand | Dimension f (mm) | Size h1 (mm) | Dimension f0 (mm) | Size H (mm) | Applicable Blades |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,082.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 3 ~ 4 | Left Handed | 22.6 ~ 23.6 | 20.2 | 19.6 | 20 | CTSR/L25-3$CTSR/L25-4 | ||
฿ 6,082.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 3 ~ 6 | Left Handed | 27.6 ~ 30.6 | 25.2 | 24.6 | 25 | CTSR/L25-3$CTSR/L25-4$CTSR/L25-5$CTSR/L25-6 | ||
฿ 6,082.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 3 ~ 4 | Right Handed | 22.6 ~ 23.6 | 20.2 | 19.6 | 20 | CTSR/L25-3$CTSR/L25-4 | ||
฿ 6,082.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 3 ~ 6 | Right Handed | 27.6 ~ 30.6 | 25.2 | 24.6 | 25 | CTSR/L25-3$CTSR/L25-4$CTSR/L25-5$CTSR/L25-6 |
Loading...
Use | Outer Diameter Grooving / Cut Off | Maximum Processing Diameter(mm) | 50 | No. of Corners Used by Tip | 1 Corner |
---|---|---|---|---|---|
Size L1(mm) | 150 | Size B(mm) | 25 | Protruding ad(mm) | Maximum 25 Maximum Parting Diameter φ50 |
Accessories Tightening Screw | M6×20 | Accessories Spanner | P-5 |
How can we improve?
How can we improve?