(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool Block (Compatible Tool CTH32-□)
Part Number |
---|
CTBN25-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension ℓ (mm) | Size h1 (mm) | Dimension h0 (mm) | Size H (mm) | (1) Body | (2) Base | (4) Wedge Tightening Bolt | (5) Bolt with Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,506.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 38 | 25.2 | 14.56 | 25 | - | - | NDS-8S | - |
Loading...
Use | Cut Off | No. of Corners Used by Tip | 1 Corner | Protruding ad(mm) | 50 |
---|---|---|---|---|---|
Compatible Plate Tools | CTH32-3$CTH32-4$CTH32-5$CTH32-6 | Accessories Spanner | P-4 | (3) Wedge | CTW-2 |
Insert Removal Wrench | CTL-2 |
Please check the type/dimensions/specifications of the part CTBN25-32 in the Dedicated Plunging/Grooving Tool CTBN series.
Part Number |
---|
CTBN20-32 |
CTBN32-32 |
CTBS20-32 |
CTBS25-32 |
CTBS32-32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension ℓ (mm) | Size h1 (mm) | Dimension h0 (mm) | Size H (mm) | (1) Body | (2) Base | (4) Wedge Tightening Bolt | (5) Bolt with Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,506.00 | 1 Piece(s) | 40 Day(s) | 38 | 20.2 | 19.56 | 20 | - | - | NDS-8S | - | ||
฿ 12,563.00 | 1 Piece(s) | 19 Day(s) | 43 | 32.2 | 7.56 | 32 | - | - | NDS-8S | - | ||
฿ 16,788.00 | 1 Piece(s) | 19 Day(s) | 48 | 20.2 | 19.36 | 20 | CTB-32 | CB-20 | DS-8 | M5×15 | ||
฿ 16,788.00 | 1 Piece(s) | 19 Day(s) | 48 | 25.2 | 14.36 | 25 | CTB-32 | CB-25 | DS-8 | M5×15 | ||
฿ 16,788.00 | 1 Piece(s) | 19 Day(s) | 48 | 32.2 | 7.36 | 32 | CTB-32 | CB-32 | DS-8 | M5×15 |
How can we improve?
How can we improve?