(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With pilot drill attached, supports deep holing
Part Number |
---|
TDP45-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Overall Length (L) (mm) | Link Length (ℓs) (mm) | Shank Diameter (Ds) (mm) | Dimension φD2 (mm) | Size L2 (mm) | Connection Diameter Machine Side (DCONMS) (mm) | Overall Length (OAL) (mm) | Pilot Drill (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71,118.00 ฿ 50,266.20 | TGY CUTTING TOOLS | 1 Piece(s) | 20 Day(s) | 45 ~ 50 | 347 | 70 | 40 | 50 | 225 | WPMT06T308-D3 | 45 ~ 50 | DP12(φ12) |
Loading...
Work Material | General Steel / Cast Iron | Tool Material Type | Carbide | Coating Presence | None |
---|---|---|---|---|---|
Oil-Hole Presence | Included |
Please check the type/dimensions/specifications of the part TDP45-50 in the For Blade Tip Replacement Type Deep Hole TAC Drill series.
Part Number |
---|
TDP30-32 |
TDP37-40 |
TDP40-45 |
TDP60-65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) Dc (mm) | Overall Length (L) (mm) | Link Length (ℓs) (mm) | Shank Diameter (Ds) (mm) | Dimension φD2 (mm) | Size L2 (mm) | Connection Diameter Machine Side (DCONMS) (mm) | Overall Length (OAL) (mm) | Pilot Drill (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,315.00 | 1 Piece(s) | 20 Day(s) | 30 ~ 32 | 248 | 60 | 32 | 40 | 150 | WPMT040208-D3 | 30 ~ 32 | DP08(φ8) | ||
฿ 64,796.00 | 1 Piece(s) | 20 Day(s) | 37 ~ 40 | 295 | 70 | 40 | 50 | 185 | WPMT050308-D3 | 37 ~ 40 | DP10(φ10) | ||
฿ 64,796.00 | 1 Piece(s) | 10 Day(s) | 40 ~ 45 | 310 | 70 | 40 | 50 | 200 | WPMT050308-D3 | 40 ~ 45 | DP12(φ12) | ||
฿ 85,343.00 | 1 Piece(s) | 10 Day(s) | 60 ~ 65 | 470 | 120 | 50 | 58.5 | 300 | WPMT080412-D3 | 60 ~ 65 | DP12(φ12) |
How can we improve?
How can we improve?